Full featured programmable AC and AC+DC Sources with 2 and 3 kVA, 0-350Vac and high peak current/crest factor in compact 1U form.
Non-Isolated DC-DC Converter
i1C Series
200 watts of unmatched performance in an industry standard 1” x 1” Footprint
Non-Isolated DC-DC Converter
RGA, RGB and RGC Series
250 to 750 watts ruggedized buck and buck-boost converters with wide input and output range
AC/DC Modular Power Supply
TPF45000 Series
Up to 45,000 watt, 98% efficient, 385Vdc output power supply for industrial equipment and horticulture lighting using distributed power architecture
Programmable Power Supplies
Rack DC Power Systems
Programmable Rack DC Systems (30kW-90kW) with Output voltage ratings up to 1500V and Output current ratings up to 4500A for Test & Measurement, Automotive, Industrial, Renewable Energy and Applied R&D applications.
AC-DC Industrial Power Supply
TPS4000 Series
4000 watts high power bulk solution with 3 phase AC input suited for rugged industrial, test, communications and defense applications.
AC-DC Medical and Industrial Power Supplies
CUS-M Series
30 to 1500 Watt, long life, reliable power solutions with industry leading efficiencies up to 96% are ideal for healthcare, industrial and test and measurement equipment
Non-Isolated DC-DC Converter
i7C Series
300 watts highly efficient and market leading step up / step down DC-DC converter with wide input and wide output adjustment range for demanding applications.
Programmable Electronic Loads
SFL Series
Multi-functional Programmable DC Electronic Loads that offer power levels of 300W and 1kW (120V and 500V) with Multiple Operating/Load Modes and Fast Response/Linear Turn-On for Test & Measurement, Automotive, Industrial, Renewable Energy and Applied R&D applications.
All products of the TDK group (TDK, EPCOS, InvenSense, Micronas, Tronics and TDK-Lambda) can be searched here.
Full or partial part numbers can be searched.
Question mark (?) and asterisk (*) can be used as wildcard characters. The question mark (?) matches any single character, and the asterisk (*) matches any sequence of characters.
A part number search is normally performed using a prefix search. If you wish to use a suffix search, enter an exclamation mark (!) at the end of the Part No.